Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini UHF Male to SMA Male Cable Using LMR-100 Coax

Product ID: PE3W10783

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Male Connector Crimp/Solder Attachment For RG174, RG316, RG188Low Loss Flexible LMR-100A-PVC Indoor/Outdoor Rated Coax Cable Double Shielded with Black PVC JacketSMA Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Data Icon
PE44090LMR-100A-PVCTC-100-SMKitBOM Datasheet

Mini UHF Male to SMA Male Cable Using LMR-100 Coax

PE3W10783 is a Mini UHF male to SMA male cable using LMR-100A coax. This Pasternack Mini UHF male to SMA male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm SMA for connector 2.

Our male Mini UHF to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10783 Mini UHF male to SMA male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.