In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Mini UHF Male to N Male Cable Using LMR-100A-UF Coax , LF Solder

Product ID: PE3W12981LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-UF
RF Cable TypeLMR-100A-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44090LMR-100A-UFPE4429KitBOM Datasheet

Mini UHF Male to N Male Cable Using LMR-100A-UF Coax, LF Solder

PE3W12981LF is a Mini UHF male to N male cable using LMR-100A-UF coax. This Pasternack Mini UHF male to N male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm N for connector 2.

Our male Mini UHF to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12981LF Mini UHF male to N male cable assembly is constructed with LMR-100A-UF coax.

* LMR™ is a trademark of Times Microwave Systems.