Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable Using PE-SR405FLJ Coax with HeatShrink, LF Solder

Product ID: PE3C4065LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMBX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Right Angle Snap-On Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center ContactFormable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketMMBX Plug Right Angle Snap-On Connector Solder Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center ContactData Icon
PE45257PE-SR405FLJPE45257KitBOM Datasheet

Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable Using PE-SR405FLJ Coax with HeatShrink, LF Solder

PE3C4065LF/HS is a MMBX plug right angle to MMBX plug right angle cable using PE-SR405FLJ coax. This Pasternack MMBX plug right angle to MMBX plug right angle cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm MMBX for connector 2. MMBX right angle to MMBX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX right angle to plug MMBX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4065LF/HS MMBX plug right angle to MMBX plug right angle cable assembly is constructed with PE-SR405FLJ coax.