Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to N Male Cable Using RG188-DS Coax

Product ID: PE3W06575

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center ContactFlexible RG188 Coax Cable Double Shielded with White PTFE JacketN Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45256RG188-DSPE45167KitBOM Datasheet

Snap-On MMBX Plug Right Angle to N Male Cable Using RG188-DS Coax

PE3W06575 is a MMBX plug right angle to N male cable using RG188-DS coax. This Pasternack MMBX plug right angle to N male cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm N for connector 2. MMBX right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX right angle to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06575 MMBX plug right angle to N male cable assembly is constructed with RG188-DS coax.