Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Snap-On MMBX Plug to SMA Female Bulkhead Cable Using PE-SR405FL Coax

Product ID: PE3W12469

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Snap-On Connector Solder/Non-Solder Contact Attachment for RG405, PE-SR405FL, PE-SR405FLJ, With Male Center ContactFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMA Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE45253PE-SR405FLPE44696KitBOM Datasheet

Snap-On MMBX Plug to SMA Female Bulkhead Cable Using PE-SR405FL Coax

PE3W12469 is a MMBX plug to SMA female bulkhead cable using PE-SR405FL coax. This Pasternack MMBX plug to SMA female bulkhead cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm SMA for connector 2.

Our plug MMBX to female SMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W12469 MMBX plug to SMA female bulkhead cable assembly is constructed with PE-SR405FL coax.