Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to SMB Jack Cable Using RG188-DS Coax

Product ID: PE3W04980

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, With Male Center ContactFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMB Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45256RG188-DSPE45158KitBOM Datasheet

Snap-On MMBX Plug Right Angle to SMB Jack Cable Using RG188-DS Coax

PE3W04980 is a MMBX plug right angle to SMB jack cable using RG188-DS coax. This Pasternack MMBX plug right angle to SMB jack cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm SMB for connector 2. MMBX right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX right angle to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04980 MMBX plug right angle to SMB jack cable assembly is constructed with RG188-DS coax.