Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Snap-On MMBX Plug to SSMB Jack Bulkhead Cable Using RG178 Coax

Product ID: PE3W07530

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Snap-On Connector Crimp/Solder Attachment for RG178, RG196, With Male Center ContactSSMB Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG178, RG196, .126 inch D HoleData Icon
PE45250RG178B/UPE4337KitBOM Datasheet

Snap-On MMBX Plug to SSMB Jack Bulkhead Cable Using RG178 Coax

PE3W07530 is a MMBX plug to SSMB jack bulkhead cable using RG178 coax. This Pasternack MMBX plug to SSMB jack bulkhead cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm SSMB for connector 2.

Our plug MMBX to jack SSMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07530 MMBX plug to SSMB jack bulkhead cable assembly is constructed with RG178 coax.