Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug to SSMB Jack Bulkhead Cable Using RG316 Coax

Product ID: PE3W07532

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Snap-On Connector Crimp/Solder Attachment for RG316, RG174, With Male Center ContactSSMB Jack Bulkhead Connector Crimp/Solder Attachment For RG174, RG179, RG316, RG188, .126 inch D HoleData Icon
PE45251RG316/UPE4336KitBOM Datasheet

Snap-On MMBX Plug to SSMB Jack Bulkhead Cable Using RG316 Coax

PE3W07532 is a MMBX plug to SSMB jack bulkhead cable using RG316 coax. This Pasternack MMBX plug to SSMB jack bulkhead cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm SSMB for connector 2.

Our plug MMBX to jack SSMB bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07532 MMBX plug to SSMB jack bulkhead cable assembly is constructed with RG316 coax.