To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Snap-On MMBX Plug Right Angle to TNC Female Cable Using RG188 Coax

Product ID: PE3W09806

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45255RG188A/UPE4462KitBOM Datasheet

Snap-On MMBX Plug Right Angle to TNC Female Cable Using RG188 Coax

PE3W09806 is a MMBX plug right angle to TNC female cable using RG188 coax. This Pasternack MMBX plug right angle to TNC female cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm TNC for connector 2. MMBX right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX right angle to female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09806 MMBX plug right angle to TNC female cable assembly is constructed with RG188 coax.