MMCX Jack to BNC Male Cable Using RG174 Coax
Product ID:
PE3C3438
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | MMCX |
| Connector Gender 1 | Jack |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG174A/U |
| RF Cable Type | RG174 |
| RF Cable Impedance | 50 Ohm |
Description
MMCX Jack to BNC Male Cable Using RG174 Coax
PE3C3438 is a MMCX jack to BNC male cable using RG174 coax. This Pasternack MMCX jack to BNC male cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm BNC for connector 2.
Our jack MMCX to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3438 MMCX jack to BNC male cable assembly is constructed with RG174 coax and the maximum VSWR is 1.5:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table