Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Jack to SMA Female Bulkhead Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3W08613/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Jack Connector Crimp/Solder Attachment For RG316-DS, RG188-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .235 inch D HoleData Icon
PE44852RG316-DSPE4425KitBOM Datasheet

MMCX Jack to SMA Female Bulkhead Cable Using RG316-DS Coax with HeatShrink

PE3W08613/HS is a MMCX jack to SMA female bulkhead cable using RG316-DS coax. This Pasternack MMCX jack to SMA female bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMA for connector 2.

Our jack MMCX to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08613/HS MMCX jack to SMA female bulkhead cable assembly is constructed with RG316-DS coax.