Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MMCX Jack to SMP Female Cable Using PE-SR047AL Coax

Product ID: PE3W15159

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047AL
RF Cable TypePE-SR047AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44459PE-SR047ALPE45277KitBOM Datasheet

MMCX Jack to SMP Female Cable Using PE-SR047AL Coax

PE3W15159 is a MMCX jack to SMP female cable using PE-SR047AL coax. This Pasternack MMCX jack to SMP female cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMP for connector 2.

Our jack MMCX to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15159 MMCX jack to SMP female cable assembly is constructed with PE-SR047AL coax.