Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MMCX Plug Right Angle to 1.0/2.3 Jack Bulkhead Cable Using PE-C100-LSZH Coax

Product ID: PE3W05585

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4898PE-C100-LSZHPE44254KitBOM Datasheet

MMCX Plug Right Angle to 1.0/2.3 Jack Bulkhead Cable Using PE-C100-LSZH Coax

PE3W05585 is a MMCX plug right angle to 1.0/2.3 jack bulkhead cable using PE-C100-LSZH coax. This Pasternack MMCX plug right angle to 1.0/2.3 jack bulkhead cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm 1.0/2.3 for connector 2. MMCX right angle to 1.0/2.3 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to jack 1.0/2.3 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05585 MMCX plug right angle to 1.0/2.3 jack bulkhead cable assembly is constructed with PE-C100-LSZH coax.