In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MMCX Plug Right Angle to BNC Male Right Angle Cable Using PE-SR405AL Coax with HeatShrink, LF Solder

Product ID: PE3W07737LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44699PE-SR405ALPE45239KitBOM Datasheet

MMCX Plug Right Angle to BNC Male Right Angle Cable Using PE-SR405AL Coax with HeatShrink, LF Solder

PE3W07737LF/HS is a MMCX plug right angle to BNC male right angle cable using PE-SR405AL coax. This Pasternack MMCX plug right angle to BNC male right angle cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm BNC for connector 2. MMCX right angle to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to male BNC right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W07737LF/HS MMCX plug right angle to BNC male right angle cable assembly is constructed with PE-SR405AL coax.