Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MMCX Plug Right Angle to D-Sub Plug Cable Using RG174 Coax

Product ID: PE3W04227

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4898RG174A/UPE4813KitBOM Datasheet

MMCX Plug Right Angle to D-Sub Plug Cable Using RG174 Coax

PE3W04227 is a MMCX plug right angle to D-Sub plug cable using RG174 coax. This Pasternack MMCX plug right angle to D-Sub plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm D-Sub for connector 2. MMCX right angle to D-Sub coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04227 MMCX plug right angle to D-Sub plug cable assembly is constructed with RG174 coax.