Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug Right Angle to D-Sub Plug Cable Using RG174 Coax

Product ID: PE3W04242
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4898RG174A/UPE4809KitBOM Datasheet

MMCX Plug Right Angle to D-Sub Plug Cable Using RG174 Coax

PE3W04242 is a MMCX plug right angle to D-Sub plug cable using RG174 coax. This Pasternack MMCX plug right angle to D-Sub plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm D-Sub for connector 2. MMCX right angle to D-Sub coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04242 MMCX plug right angle to D-Sub plug cable assembly is constructed with RG174 coax.