Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug to D-Sub Plug Cable Using RG316 Coax

Product ID: PE3W08956
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4896RG316/UPE4809KitBOM Datasheet

MMCX Plug to D-Sub Plug Cable Using RG316 Coax

PE3W08956 is a MMCX plug to D-Sub plug cable using RG316 coax. This Pasternack MMCX plug to D-Sub plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm D-Sub for connector 2.

Our plug MMCX to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08956 MMCX plug to D-Sub plug cable assembly is constructed with RG316 coax.