Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX Plug Right Angle to SMB Plug Cable Using RG188-DS Coax

Product ID: PE3C2867

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMB Plug Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
PE44784RG188-DSPE44792

MMCX Plug Right Angle to SMB Plug Cable Using RG18

PE3C2867 is a MMCX plug right angle to SMB plug cable using RG188-DS coax. This Pasternack MMCX plug right angle to SMB plug cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMB for connector 2. MMCX right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMCX right angle to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2867 MMCX plug right angle to SMB plug cable assembly is constructed with RG188-DS coax.