In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MMCX Plug to Limited Detent SMP Male 2 Hole Flange Cable Using PE-SR405FLJ Coax

Product ID: PE3W14228

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44453PE-SR405FLJPE45127KitBOM Datasheet

MMCX Plug to Limited Detent SMP Male 2 Hole Flange Cable Using PE-SR405FLJ Coax

PE3W14228 is a MMCX plug to SMP male 2 hole flange cable using PE-SR405FLJ coax. This Pasternack MMCX plug to SMP male 2 hole flange cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm SMP for connector 2.

Our plug MMCX to male SMP 2 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W14228 MMCX plug to SMP male 2 hole flange cable assembly is constructed with PE-SR405FLJ coax.