In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange Mount for RG405, PE-SR405FL, PE-SR405FLJ

Product ID: PE45127
Product discontinued.
Replaced with PE45198.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1RG405
Interface Type 2PE-SR405FL
Interface Type 3PE-SR405FLJ

Description

SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange Mount for RG405, PE-SR405FL, PE-SR405FLJ

PE45127 SMP male 2 hole flange coaxial limited detent connector has an interface type of RG405, PE-SR405FL, PE-SR405FLJ and a 50 Ohm impedance. Pasternack SMP male 2 hole flange connector uses shield/contact solder/solder as an attachment method. Our male SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack SMP male 2 hole flange coaxial limited detent connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack SMP coaxial connector has a brass body with gold plating. Our PE45127 SMP connector uses brass contact. This SMP male 2 hole flange coaxial limited detent RF connector is RoHS and REACH compliant.

This Pasternack male SMP 2 hole flange connector will ship the same day as purchased. Our 2 hole flange SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.