Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMP Male Limited Detent Connector Solder Attachment 2 Hole Flange Mount for RG405, PE-SR405FL, PE-SR405FLJ, PE-SR405AL, RG405 Tinned

Product ID: PE45198

Pricing

QuantityPrice
1-24$57.79
25-49$54.90
50-99$52.01
100-249$49.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series SMP
Connector Gender Male
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder/Solder
Mount Method 2 Hole Flange
Minimum Frequency DC
Maximum Frequency 18 GHz
Interface Type 1 RG405
Interface Type 2 PE-SR405FL
Interface Type 3 PE-SR405FLJ
Interface Type 4 PE-SR405AL
Interface Type 5 RG405 Tinned

Description