Pasternack SMP male connectors (sub-miniature push-on male connectors) category includes dozens of configurations. Our SMP male connectors category types including coaxial, PCB mount, non-sealed and hermetically sealed terminals and shrouds. These male SMP connectors are built to precise microwave and RF industry specifications and are part of Pasternack's over 40,000 in-stock products.
SMP male connectors are miniaturized push-on interconnects commonly used in high density, blind-mate systems that can operate up to 40 GHz. Standard connectors are offered in a high frequency 40 GHz version as well as a low frequency 8 GHz version and are also available in smooth bore, limited detent and full detent styles.
Our production facility certified to ISO 9001:2015 ships SMP male connectors the same day from the broadest and deepest in stock inventory of RF and microwave parts. Exceptional technical support and customer service are on hand to support our customers with male SMP connector questions. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.