Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMCX to TNC Cable Assemblies

Pasternack Enterprises MMCX to TNC cable assembly product portfolio offers 18 standard and custom configurations which use flexible or formable coaxial cable. MMCX to TNC assemblies are built with 3 unique coax cable part numbers and 2 unique MMCX connectors. Our MMCX to TNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MMCX to TNC cable assemblies are built with 3 unique connector and cable combinations. You can select the MMCX to TNC cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.


Our production facility certified to ISO 9001:2015 ships MMCX to TNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

101-120 of 198 Results
Jump to
of 10
GO