Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N 75 Ohm to BNC 75 Ohm Cable Assemblies

Pasternack Enterprises type N 75 Ohm to BNC 75 Ohm cable assembly product line contains 84 standard and custom products using flexible coax cable. Type N 75 Ohm to BNC 75 Ohm assemblies are built with 6 unique coax cable types and 4 unique type N connectors. Our type N 75 Ohm to BNC 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N 75 Ohm to BNC 75 Ohm cable assemblies are available with 12 unique cable and connector combinations. Our customers may choose the type N 75 Ohm to BNC 75 Ohm cable assemblies that have any of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 builds and ships type N 75 Ohm to BNC 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts available. Exceptional customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).