Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Male 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises type N male 75 Ohm to BNC male 75 Ohm cable assembly product line is made up of 84 standard and custom designs using Flexible coax cable. Type N male 75 Ohm to BNC male 75 Ohm assemblies are assembled from 6 unique cable part numbers and 4 unique type N connectors. Our type N male 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack type N male 75 Ohm to BNC male 75 Ohm cable assemblies are built with 12 different connector and cable combinations. Our customers can choose the type N male 75 Ohm to BNC male 75 Ohm cable assemblies with any combination of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Our facility certified to ISO 9001:2015 builds and ships type N male 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Exceptional technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant