In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SPDT Electromechanical Relay Failsafe Switch, DC to 4 GHz, up to 550W, 12V, N

Product ID: PE7148
Product discontinued.
Replaced with PE71S6398.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency4 GHz
Impedance50 Ohm
Maximum Input Power (CW)275 Watts
Maximum VSWR1.3:1
Maximum Insertion Loss0.25 dB
Minimum Isolation70 dB

Description

SPDT Electromechanical Relay Failsafe Switch, DC to 4 GHz, up to 550W, 12V, N

PE7148 electromechanical RF relay switch from Pasternack is a SPDT design. Our SPDT electromechanical RF switch uses type N connectors at 50 Ohm. This type N RF relay SPDT switch has a maximum frequency of 4 GHz and maximum power of 275 Watts. The Pasternack radio frequency SPDT type N electro-mechanical relay switch is rated at a control voltage of 12 Volts, indicator voltage and switching speed of 20ms.

N type SPDT electro mechanical RF relay switch features with an isolation minimum of 70 dB. SPDT electromechanical relay radio frequency switch PE7148 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SPDT type N coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.