Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female to Mini UHF Male Cable Using LMR-100 Coax

Product ID: PE3W04166

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4438LMR-100A-PVCPE44090KitBOM Datasheet

N Female to Mini UHF Male Cable Using LMR-100 Coax

PE3W04166 is a N female to Mini UHF male cable using LMR-100A coax. This Pasternack N female to Mini UHF male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our female N to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04166 N female to Mini UHF male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.