Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to MMCX Jack Cable Using RG316 Coax , LF Solder

Product ID: PE3C0927LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4442RG316/UPE4901KitBOM Datasheet

N Female Bulkhead to MMCX Jack Cable Using RG316 Coax, LF Solder

PE3C0927LF is a N female bulkhead to MMCX jack cable using RG316 coax. This Pasternack N female bulkhead to MMCX jack cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm MMCX for connector 2.

Our female N bulkhead to jack MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0927LF N female bulkhead to MMCX jack cable assembly is constructed with RG316 coax.