Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female 4 Hole Flange to N Female 4 Hole Flange Cable Using PE-SR401FL Coax

Product ID: PE3W08766

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44071PE-SR401FLPE44071KitBOM Datasheet

N Female 4 Hole Flange to N Female 4 Hole Flange Cable Using PE-SR401FL Coax

PE3W08766 is a N female 4 hole flange to N female 4 hole flange cable using PE-SR401FL coax. This Pasternack N female 4 hole flange to N female 4 hole flange cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our female N 4 hole flange to female N 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08766 N female 4 hole flange to N female 4 hole flange cable assembly is constructed with PE-SR401FL coax.