Formable 250 Semi-rigid Coax Cable with Tinned Copper Braid Outer Conductor
Product ID:
PE-SR401FL
Pricing
| Quantity (Feet) | Price |
| 1-24 | $38.09 |
| 25-49 | $36.19 |
| 50-99 | $34.28 |
| 100-249 | $32.76 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 250 Semi-rigid |
| Flex Type | Formable |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Velocity of Propagation | 69.5 % |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 6.8 dB |
| Power, Max at 1 Ghz. | 279 Watts |
| RF Shielding | 100 dB |
| Frequency, Max | 18 GHz |
| Max Operating Temperature | 125 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.75 in |
| Coax Type | Coax |
Description
Formable 250 Semi-rigid Coax Cable with Tinned Copper Braid Outer Conductor
PE-SR401FL part number from Pasternack is a 250 Semi-rigid coax cable that is formable. Pasternack PE-SR401FL formable coax cable is 50 Ohm and has a PTFE dielectric.PE-SR401FL coax has a shield count of 1, a RF shielding of 100 dB and the maximum frequency for this Pasternack cable is 18 GHz. PE-SR401FL coax cable has an attenuation at 1 GHz of 6.8 dB and a maximum power of 279 watts at 1 GHz.
Pasternack 250 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR401FL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR401FL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table