N Female to N Female 4 Hole Flange Cable Using RG58 Coax
Product ID:
PE3W01246/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | 4 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG58C/U |
RF Cable Type | RG58 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44532.jpg) | ![](/images/product/medium/RG58C-U.jpg) | ![](/images/product/medium/PE44069.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44532 | RG58C/U | PE44069 | KitBOM Datasheet |
---|
N Female to N Female 4 Hole Flange Cable Using RG58 Coax with HeatShrink
PE3W01246/HS is a N female to N female 4 hole flange cable using RG58 coax. This Pasternack N female to N female 4 hole flange cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.
Our female N to female N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01246/HS N female to N female 4 hole flange cable assembly is constructed with RG58 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.