Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to N Male Right Angle Low Loss Cable Using LMR-600 Coax

Product ID: PE3W03669

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600
RF Cable TypeLMR-600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Crimp/Non-Solder Contact Attachment For LMR-600, PE-C600Low Loss Flexible LMR-600 Outdoor Rated Coax Cable Double Shielded with Black PE JacketN Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-600, PE-C600
EZ-600-NFLMR-600EZ-600-NMH-RA-X

N Female to N Male Right Angle Cable Using LMR-600 Coax

PE3W03669 is a N female to N male right angle cable using LMR-600 coax. This Pasternack N female to N male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female N to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03669 N female to N male right angle cable assembly is constructed with LMR-600 coax.

* LMR™ is a trademark of Times Microwave Systems.