Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to N Male Cable Using 1/2 inch Superflexible Coax

Product ID: PE3W05176
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/2SFHC
RF Cable Type1/2" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Clamp/Solder Attachment For 1/2 inch HelicalN Male Low PIM Connector Clamp/Non-Solder Contact Attachment For 1/2 Superflexible, PE-1/2SFHCData Icon
PE44555PE-1/2SFHCPE44729KitBOM Datasheet

N Female to N Male Cable Using 1/2 inch Superflexible Coax

PE3W05176 is a N female to N male cable using 1/2" Superflexible coax. This Pasternack N female to N male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our female N to male N cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W05176 N female to N male cable assembly is constructed with 1/2" Superflexible coax.