Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to QN Male Right Angle Cable 12 Inch Length Using RG223 Coax

Product ID: PE38496-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$95.59
25-49$90.81
50-99$86.03
100-249$82.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length12 inches

Description

N Female to QN Male Right Angle Cable 12 Inch Length Using RG223 Coax

The PE38496-12 is a QN male right angle RF cable assembly designed for RG223/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF system integration where a right angle connector helps route cable in tighter equipment layouts. Brass connector bodies and gold-plated brass contacts support reliable mating, while RG223/U coax and PVC jacket suit flexible cable runs.

Pasternack RF coax cable assembly is built with type N cable connection on one end and right angle QN cable connection on the other. Our N type to right angle QN cable assemblies have a female gender on end 1 and male on end 2. This type N to QN cable is a female to male coax assembly, PE38496-12, can also be known as a N type jack to right angle QN plug cable assembly and will be shipped same-day as it is purchased.

Type N jack to QN plug cable assembly PE38496-12 is built with RG223 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to right angle QN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency N type female to QN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38496-12 can also be used in the other direction and will be right angle QN male to type N female cable assembly if the opposite connectivity is required.

Type N jack to QN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to QN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to QN male right angle cable 12 inch length using RG223 coax.

Frequently Asked Questions

What is the PE38496-12 RF cable assembly used for?

The PE38496-12 is a QN male right angle RF cable assembly built for 50 Ohm coaxial interconnects in electronic and RF systems. It uses RG223/U flexible coax, supports DC to 11 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it when equipment layouts need a right angle cable exit to reduce bend stress and improve routing. This makes it useful for bench setups, rack-mounted hardware, and general RF integration where compact cable management matters.

When would I use a right angle RF cable assembly like PE38496-12?

The PE38496-12 is used when a straight cable exit would create clearance problems or force a tighter bend near the connector. Its right angle QN male end helps route RG223/U coax through crowded enclosures, rear panels, and closely spaced assemblies. Engineers choose this style in integration projects where cable management affects service access and mechanical reliability. It is especially helpful in rack systems and test fixtures that need cleaner connector orientation without changing system impedance.

Why choose RG223/U coax for the PE38496-12 assembly?

The PE38496-12 uses RG223/U coax because it provides a flexible 50 Ohm cable option for many standard RF interconnect applications. This assembly combines that cable with DC to 11 GHz performance, a PVC jacket, and gold-plated brass contacts. Engineers select RG223/U when they need a manageable cable for routing between modules, instruments, or mounted equipment. That balance helps support prototype work, service replacements, and general electronics integration where flexible handling is important.

Is the PE38496-12 suitable for general RF and electronics integration?

The PE38496-12 is suitable for general RF and electronics integration because it is a 50 Ohm flexible cable assembly for standard coaxial connections. It pairs RG223/U cable with a QN male right angle interface and supports operation from DC to 11 GHz. Integrators use it to link RF hardware where available space is limited and controlled cable routing is required. Its construction helps support repeated use in labs, equipment builds, and maintenance tasks that need ready-to-install interconnects.