Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type N Female to QN Male Right Angle Cable Assemblies

Pasternack Enterprises type N female to QN male right angle cable assembly product group offers 32 standard and custom configurations that use Flexible cable. Type N female to QN male right angle assemblies are built from 4 different cable types and 3 unique type N connectors. Our type N female to QN male right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N female to QN male right angle cable assemblies are manufactured with 4 unique cable and connector combinations. You can select the type N female to QN male right angle cable assemblies that have any of the following characteristics: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Our production facility certified to ISO 9001:2015 builds and ships type N female to QN male right angle cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers on hand. Excellent technical support and customer service are on hand to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant