Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to QN Male Right Angle Cable Using RG223 Coax

Product ID: PE38496

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50

Description

N Female to QN Male Right Angle Cable Using RG223 Coax

PE38496 is a N type female to QN male right angle cable using RG223 coax. This Pasternack type N female to QN male right angle cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm QN for connector 2. N type to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female type N to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38496 type N female to QN male right angle cable assembly is constructed with RG223 coax and the maximum VSWR is 1.4:1.