Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to QN Male Right Angle Cable 72 Inch Length Using RG58 Coax

Product ID: PE38493-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length72 inches

Description

N Female to QN Male Right Angle Cable 72 Inch Length Using RG58 Coax

The PE38493-72 is an N female to QN male cable assembly designed for RG58C/U coax, offering 50 Ohm impedance for between-series RF connections. It links N and QN interfaces in RF equipment where flexible routing supports integration between connected subsystems and bench assemblies. Brass connector bodies and RG58C/U construction provide a practical cable solution for standard 50 Ohm signal paths in general electronics work.

Pasternack RF coax cable assembly is built with N type cable connection on one end and right angle QN cable connection on the other. Our type N to right angle QN cable assemblies have a female gender on end 1 and male on end 2. This type N to QN cable is a female to male coax assembly, PE38493-72, can also be known as a N type jack to right angle QN plug cable assembly and will be shipped same-day as it is purchased.

Type N jack to QN plug cable assembly PE38493-72 is built with RG58 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to right angle QN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this type N female to QN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38493-72 can also be used in the other direction and will be right angle QN male to type N female cable assembly if the opposite connectivity is required.

Type N jack to QN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to QN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N female to QN male right angle cable 72 inch length using RG58 coax.

Frequently Asked Questions

What is the PE38493-72 RF cable assembly?

The PE38493-72 is a between-series RF cable assembly that connects an N female interface to a QN male interface. It uses RG58C/U flexible coax, supports 50 Ohm impedance, and is built with brass connector bodies for standard RF interconnect work. Engineers use it when equipment or assemblies need unlike connector series joined within one signal path. This makes it useful for electronics integration, bench setups, and communications hardware that require a practical flexible cable connection.

When would I use an N female to QN male cable assembly?

An N female to QN male cable assembly like PE38493-72 is used when two RF interfaces have different connector series. It provides a 50 Ohm connection through RG58C/U flexible coax, which helps maintain compatibility with standard RF system designs. Engineers often choose this style for equipment integration, subsystem linking, and test configurations that must bridge N and QN ports. It is especially useful when replacing multiple adapters with one direct cable assembly improves routing and simplifies the connection path.

Is PE38493-72 suitable for general RF and electronics integration?

Yes, the PE38493-72 is suited for general RF and electronics integration where a flexible between-series cable is required. Its RG58C/U coax construction, 50 Ohm impedance, and brass connector bodies align with common interconnect needs in standard RF assemblies. System integrators can use it to connect modules, enclosures, or bench instruments that present N and QN interfaces. That flexibility helps support clean cable routing while reducing the need for separate interconnect components in practical installation layouts.

Why choose a cable assembly instead of separate RF adapters for this connection?

A cable assembly like PE38493-72 combines interface conversion and flexible routing in one part instead of using separate adapters. It uses RG58C/U coax with 50 Ohm impedance, so it can span distance and accommodate equipment spacing more effectively than rigid adapter stacks. Engineers select this approach when connected devices do not align closely or when cable movement is needed inside racks and enclosures. Using one assembly can also simplify installation and reduce mechanical strain at the equipment connection points.