N Female to SHV Plug Cable Using RG223 Coax

Product ID: PE3W05184

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4134RG223/UPE4497KitBOM Datasheet

N Female to SHV Plug Cable Using RG223 Coax

PE3W05184 is a N female to SHV plug cable using RG223 coax. This Pasternack N female to SHV plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SHV for connector 2.

Our female N to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05184 N female to SHV plug cable assembly is constructed with RG223 coax.