Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Bulkhead to SMA Female Bulkhead Cable Using PE-C195 Coax , LF Solder

Product ID: PE3W09369LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Bulkhead Mount Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inch, .640 inch DD HoleLow Loss Flexible RG58 Type Coax Cable Double Shielded with Black PE JacketSMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG58, RG303, LMR-195Data Icon
PE44528PE-C195PE45138KitBOM Datasheet

N Female Bulkhead to SMA Female Bulkhead Cable Using PE-C195 Coax, LF Solder

PE3W09369LF is a N female bulkhead to SMA female bulkhead cable using PE-C195 coax. This Pasternack N female bulkhead to SMA female bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMA for connector 2.

Our female N bulkhead to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09369LF N female bulkhead to SMA female bulkhead cable assembly is constructed with PE-C195 coax.