Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Female to SMA Female Cable Using PE-P195 Coax with HeatShrink

Product ID: PE3W12226/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4436PE-P195PE4031KitBOM Datasheet

N Female to SMA Female Cable Using PE-P195 Coax with HeatShrink

PE3W12226/HS is a N female to SMA female cable using PE-P195 coax. This Pasternack N female to SMA female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMA for connector 2.

Our female N to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12226/HS N female to SMA female cable assembly is constructed with PE-P195 coax.