In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female Bulkhead Connector Crimp/Solder Attachment For LMR-200, PE-C200, .640 inch DD Hole

Product ID: PE44767
Product discontinued.
Replaced with PE45047.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Interface Type 1LMR-200
Interface Type 2PE-C200

Description

N Female Bulkhead Connector Crimp/Solder Attachment For LMR-200, PE-C200, .640 inch DD Hole

PE44767 type N female bulkhead coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack type N female bulkhead connector uses shield/contact crimp/solder as an attachment method.

The Pasternack type N female bulkhead coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our PE44767 type N connector uses phosphor bronze contact. This type N female bulkhead coaxial RF connector is RoHS and REACH compliant.

This Pasternack female type N bulkhead connector will ship the same day as purchased. Our bulkhead type N female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave