Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to Reverse Polarity TNC Female Bulkhead Cable Using PE-SR402FL Coax

Product ID: PE3W04428

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Formable 141 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorRP TNC Female Bulkhead Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402, .480 inch D HoleData Icon
PE4138PE-SR402FLPE4702KitBOM Datasheet

N Female to Reverse Polarity TNC Female Bulkhead Cable Using PE-SR402FL Coax

PE3W04428 is a N female to reverse polarity TNC female bulkhead cable using PE-SR402FL coax. This Pasternack N female to reverse polarity TNC female bulkhead cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2.

Our female N to reverse polarity female TNC bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W04428 N female to TNC reverse polarity female bulkhead cable assembly is constructed with PE-SR402FL coax.