Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to TNC Female Cable Using RG142 Coax

Product ID: PE3W08069

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Crimp/Crimp Attachment for RG55, RG141, RG142, RG223, RG400TNC Female Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE4134RG142B/UPE4457KitBOM Datasheet

N Female to TNC Female Cable Using RG142 Coax

PE3W08069 is a N female to TNC female cable using RG142 coax. This Pasternack N female to TNC female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm TNC for connector 2.

Our female N to female TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08069 N female to TNC female cable assembly is constructed with RG142 coax.