Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Precision N Female to TNC Male Adapter

Product ID: PE9447
Product discontinued.
Replaced with PE91506.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

Precision N Female to TNC Male Adapter

Type N adapter PE9447 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to TNC adapter is a between series coaxial adapter design. This 50 Ohm N type adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.

Type N female to TNC male adapter is one of the many RF components that ship same day as they are ordered. PE9447 female type N to male TNC adapter has a straight body. This Pasternack straight type N coax adapter is a in-line RF adapter.

Our female N type to male TNC adapter PE9447 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type N to TNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.