In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Type N to MMCX Cable Assemblies

Pasternack Enterprises type N to MMCX cable assembly product group has 12 custom and standard assemblies using formable cable. Type N to MMCX assemblies are fabricated from 2 different cable types and 1 unique type N connector. Our type N to MMCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack type N to MMCX cable assemblies are manufactured with 2 different cable and connector combinations. Our customers can choose the type N to MMCX cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships type N to MMCX cable assemblies the same day from the broadest, deepest inventory of microwave and RF components in stock. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 123 Results
Jump to
of 7
GO