Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female to SMB Plug Cable Using RG316-DS Coax with HeatShrink, LF Solder

Product ID: PE38701LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMB Plug Connector Crimp/Solder Attachment for RG316-DS, RG188-DSData Icon
PE45172RG316-DSPE44792KitBOM Datasheet

N Female to SMB Plug Cable Using RG316-DS Coax with HeatShrink, LF Solder

PE38701LF/HS is a N female to SMB plug cable using RG316-DS coax. This Pasternack N female to SMB plug cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm SMB for connector 2.

Our female N to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38701LF/HS N female to SMB plug cable assembly is constructed with RG316-DS coax.