Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to UHF Female Cable Using RG400 Coax

Product ID: PE3W09516

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Crimp/Crimp Attachment for RG55, RG141, RG142, RG223, RG400UHF Female Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400Data Icon
PE4134RG400/UPE44057KitBOM Datasheet

N Female to UHF Female Cable Using RG400 Coax

PE3W09516 is a N female to UHF female cable using RG400 coax. This Pasternack N female to UHF female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm UHF for connector 2.

Our female N to female UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09516 N female to UHF female cable assembly is constructed with RG400 coax.