Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle to 3.5mm Male Cable Using PE-SR402AL Coax

Product ID: PE3W05152

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44703PE-SR402ALPE4981KitBOM Datasheet

N Male Right Angle to 3.5mm Male Cable Using PE-SR402AL Coax

PE3W05152 is a N male right angle to 3.5mm male cable using PE-SR402AL coax. This Pasternack N male right angle to 3.5mm male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 3.5mm for connector 2. N right angle to 3.5mm coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to male 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05152 N male right angle to 3.5mm male cable assembly is constructed with PE-SR402AL coax.