To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Male Right Angle to 7/16 DIN Female Cable Using 1/2 inch Superflexible Coax, RoHS

Product ID: PE3W01068LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/2SFHC
RF Cable Type1/2" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44554PE-1/2SFHCPE44560KitBOM Datasheet

N Male Right Angle to 7/16 DIN Female Cable Using 1/2 inch Superflexible Coax , RoHS

PE3W01068LF is a N male right angle to 7/16 DIN female cable using 1/2" Superflexible coax. This Pasternack N male right angle to 7/16 DIN female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2. N right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to female 7/16 DIN cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W01068LF N male right angle to 7/16 DIN female cable assembly is constructed with 1/2" Superflexible coax.