N Male to 7/16 DIN Male Right Angle Cable Using LMR-400 Coax , LF Solder
Product ID:
PE3W03245LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | N |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-400 |
RF Cable Type | LMR-400 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/EZ-400-NMC-2-D.jpg) | ![](/images/product/medium/LMR-400.jpg) | ![](/images/product/medium/EZ-400-716M-RA-X.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
EZ-400-NMC-2-D | LMR-400 | EZ-400-716M-RA-X | KitBOM Datasheet |
---|
N Male to 7/16 DIN Male Right Angle Cable Using LMR-400 Coax, LF Solder
PE3W03245LF is a N male to 7/16 DIN male right angle cable using LMR-400 coax. This Pasternack N male to 7/16 DIN male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm 7/16 DIN for connector 2. N to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03245LF N male to 7/16 DIN male right angle cable assembly is constructed with LMR-400 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.